We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

JLG 1732 High Capacity / 8010H

Unique ref.: 1732HighCapacity
Brand: JLG
Product family: Telehandlers
Product group: JLG Telehandler
Date of publishing: 2018-11-30
Edition number: 1
Type: Object (single object)
Download (4)

JLG® high capacity telehandlers allow operators to accomplish multiple tasks with the perfect blend of strength, versatility and smart technology. Their higher lift capacity and enhanced versatility cut down on the time it takes to complete the work, saving time, money and labor on the job site.


This machine may also be known as: Telescopic Material Handler, Skytrak, Lull


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Site Construction
IFC classification: Object
Uniclass 2015 Code: TE_30_30_60_70
Uniclass 2015 Description: Telescopic platforms
OmniClass Number: 23-23 17 00
OmniClass Title: Materials Handling
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Construction - Site Construction

Name Value
Height 2670 mm
Material Steel
Width 2460 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Name 1732
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Category TE_30_30_60_70
Duration Unit Years
Material Steel
Name 1732
Nominal Height 2670 mm
Nominal Length 5920 mm
Nominal Width 2460 mm
Size 1732 x 2670 x 2460
Warranty Description Please Contact Manufacturer

BIMobject®