Publish your products
PATIO - Washbasin - 60 x 47cm

PATIO - Washbasin - 60 x 47cm

Patio 1-hole washbasin 60 cm - Dimension 60 x 47 cm, - self-supporting, - 2 pre-drilled holes, - functionality : ledge for optimal comfort of use every day, - easier care: soft corners for fast, easy cleaning.
Specification
  • Patio 1-hole washbasin 60 cm Collection : PATIO - E4159 Dimensions : 60 x 47 cm Weight : 13,8 kg Material : Ceramic Installation : self-supporting Faucets & fittings 1-hole drilled Fixation : 2 anchors pin non included
Technical specification
  • Unique ref.E4159
  • Product familyPATIO
  • Product groupCéramique
  • TypeObject (single object)
  • Date of publishing2020-02-19
  • Edition number1
  • Height (mm)860
  • Width (mm)600
  • Depth (mm)470
Related
  • Material mainCeramics
  • Designed inFrance
  • Weight Net (Kg)13.8
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815

Region availability

Europe Africa
France
Morocco
Russia
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit