We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Jarvis Hub

Unique ref.: jarvis-hub
Brand: IOOOTA
Product family: Home automation
Product group: Jarvis Hub
Width (mm): 147
Height (mm): 60
Depth (mm): 140
Date of publishing: 2019-11-07
Edition number: 1
Type: Object (single object)
Download (9)

Jarvis is a plug & play IoT solution for smart building (houses, offices, accommodation facilities, buildings in general) that enables energy efficiency, comfort, safety and automation with just one point of control and management, even remotely.

A smart solution not only for the management of multiple objects and HVAC systems but that dynamically regulates and automates the execution of rules and scenarios based on third-party events and services (eg the weather), with the main objective of reduce waste and consumption, CO2 emissions, time for repetitive operations and increase room comfort, environmental sustainability and cost savings.

Jarvis Hub, through the use of as many as six (6) different wireless technologies (ie wireless) interacts with different products, of different brands, which are already available on the market (mainly related to security, energy saving, comfort and automation ), allowing the end user to control and manage them, from a single control point (Jarvis App).


Material main: PC/ABS
Material secondary: PC/ABS
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 0.5

BIMobject Category: Electronics - Controls
IFC classification: Electric Appliance
OmniClass Number: 23-27 15 00
OmniClass Title: Building Automation and Control
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Electronics - Controls

Name Value
Voltage 220

BIMobject®