Publish your products
Flexi 6P Workstation
JasonL

Flexi 6P Workstation

Hello, call me the Flexi Premium Height Adjustable 6 Person H-Bench Workstation - a great ergonomic solution for the efficient team. I have a black frame and a strong, steel base that supports my smooth top which has a 125kg capacity.

My height adjustable design is my most impressive feature - a three tier leg stagger which allows a large varying height difference which is from 625mm to 1275mm. This gives users the freedom to go from sitting to standing in just a few moments!

I guarantee that you will never have a stiff neck or back pain when making use of me. I've been built to support six people back to back, which makes me ideal for team and collaborative settings, or offices that are short on space and want to save on furniture. My modern leg design makes me a classic piece for your space that will surely set a modernised tone anywhere I'm placed.

I come with an optional cable tray and 2 umbilicals as well as a double motor. I know that every space is different, so I come in multiple sizes and colours to suit yours. Add an optional floor-based screen or adjustable bracket.

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Assembly required: Yes

    Height (mm): 625-1275

    Table top thickness (mm): 25

    Warranty (years): 10

    Electrical warranty (years): 10 (Note: This includes motor and controller)

    Maximum load (kg): 125 each station

    Edge: Straight edge

    Memory Controller: Yes. With 3 Presets

Technical specification
  • Unique ref.Flexi-6P-Workstation
  • Product familyDesks & Workstation
  • Product groupFlexi Office Desks & Workstations
  • TypeObject (single object)
  • Date of publishing2025-03-21
  • Edition number1
  • Height (mm)1230
  • Width (mm)4800
  • Depth (mm)1625
Related
  • Material mainLaminate
  • Material secondarySteel
  • Weight Net (Kg)300
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables

Region availability

Oceania
Australia