Publish your products
Mondo Rondo Ottoman
JasonL

Mondo Rondo Ottoman

Hi there, I am the Mondo Round Ottoman - as comfy as a couch, without taking up as much space. You can either use me as a seat or a footrest - regardless, I will provide you with a comfortable experience. I come in 3 colour variants - light grey, light green, and light blue. I come with a sturdy rounded leg, that keeps me off the ground, preventing me from getting too dirty. I am the perfect addition to any space. I will definitely spruce up any space that I'm in.

Specification
  • Assembly required: Yes

    Warranty (years): 5

    Seat material: Fabric

    Frame material: Metal

    Maximum load (kg): 120

Technical specification
  • Unique ref.Mondo-Rondo-Ottoman
  • Product familySofas and Lounges
  • Product groupMondo Office Sogas and Lounges
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
  • Height (mm)430
  • Width (mm)390
  • Depth (mm)390
Related
  • Material mainFabric
  • Weight Net (Kg)6
Classification
  • BIMobject CategoryFurniture - Office Chairs

Region availability

Oceania
Australia