Publish your products
Sapphire Disc Base Cafe Table
JasonL

Sapphire Disc Base Cafe Table

Looking for something to create an indoor breakout? Or possibly a casual meeting table? Look no further! My simple yet effortless style is sure to suit any space! Perfect in an open plan environment or near where the real work happens...the kitchen! Wherever it may be, I know I will look great, so give me a go!

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Brand Jasonl

    Assembly required Yes

    Tools required Hand drill (assembly will require drilling wood screws into the laminate tops)

    Height (mm) 730 (755H with tops)

    Top dimensions (mm) 600 Dia

    Total length (mm) 600

    Total width (mm) 600

    Table top thickness (mm) 25

    Warranty (years) 5

    Maximum load (kg) 55

    Product weight (kg) 29

    Seats (people) 3

    Surface finish White, maple, inox, salvage oak, dark oak

    Edge ABS straight edge

    Pre-drill pattern provided No, screws will need to be drilled into top

    Leg/frame finish White, black and stainless steel

    Frame material Cast iron

    Use Suitable for indoor

    Top material Laminate

    Adjustable feet Yes

    This product include Screws to attach a variety of tops, please check screw length is correct for top prior to drilling

    Disc base size 450mm Dia

Technical specification
  • Unique ref.sapphire-disc-base-cafe-table
  • Product familyBoardroom Tables
  • Product groupSapphire Office Tables
  • TypeObject (single object)
  • Date of publishing2025-09-25
  • Edition number1
Related
  • Material mainLaminate
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Chairs

Region availability

Oceania
Australia