Publish your products
Control 440CS/T 8" Ceiling Subwoofer
Control 440CS/T 8" Ceiling Subwoofer
Control 440CS/T 8" Ceiling Subwoofer
Control 440CS/T 8" Ceiling Subwoofer
Control 440CS/T 8" Ceiling Subwoofer
Control 440CS/T 8" Ceiling Subwoofer

    Control 440CS/T 8" Ceiling Subwoofer

    The JBL Control 440CS/T, part of the flagship Control 400 Premium Coverage Series, is a high-power, low-distortion in-ceiling subwoofer, featuring an 8” woofer, passive crossover, and an extremely durable, reinforced enclosure.

    Control 400 Series ceiling speakers boast thoughtfully engineered mounting features to enhance safety, efficiency, and repeatability. Terminal covers allow for convenient top or side cable entry and are secured effortlessly with captive hand-screws. The reliable captive dogear design accommodates a variety of ceiling thicknesses, ensuring versatility for any environment.

    All models embrace design elements tailored for modern interiors. The included full-face magnetic grille is paintable for seamless integration into any decor, while available black and square grilles provide added customization. Additionally, the Control 440CS/T supports both 70V/100V and low impedance applications.

    Features

    • 200 mm (8 in) woofer with SBR surround
    • Integrated enclosure with large, tapered dual ports for warm, smooth bass response
    • Built-in passive crossover network enabling it to be used as part of a subwoofer-satellite system
    • Built-in 70V/100V multi-tap transformer, plus 8-ohm direct input
    • Full-face, easily paintable magnetic grilles
    • Top and side exit cable entry options
    • Robust and adaptable dogears for wide range of ceiling thicknesses
    • IP33 rated
    Specification
    • Frequency Range (-10 dB)32Hz - 300Hz
      Power Capacity150 W (600 W Peak), Cont. Pink Noise (2 hrs.)
      100 W (400 W Peak) Cont. Pink Noise Power (100 hrs.)
      Sensitivity (1m/1W)95dB in ceiling near corner (π/2 loading)
      Coverage Angle-
      Maximum SPL (1m)117 dB Cont. pink noise (123 dB peak, π/2 loading)
      Nominal Impedance
      Transformer Taps70 V: 80 W, 40 W, 20 W & 10 W
      100 V: 80 W, 40 W, 20 W
      Drivers200 mm (8 in) treated paper cone with SBR surround and high-performance magnet
      Ceiling Cutout Size307 mm (12.1 in)
      Dimensions351mm (13.8 in) H x 342 mm (13.5 in) dia.
      337mm (13.3 in) from bottom of ceiling tile to top of backcan
      Safety Agency RatingSuitable for use in air handling spaces per UL 2043, NFPA 90A & NFPA 70, CSA C22.2 no. 205 listed. Listing per UL 1480A Speakers for Commercial and Professional Use. UL registered Transformer.
      EnvironmentalIP rating: IP33 per EN/IEC 60529.
      Operating temperature: 0° C to 45 °C.
      Optional AccessoriesJBL-MTC-440BG black (RAL9004) round grille
      JBL-MTC-440SG white (RAL9003) square grille
      JBL-MTC-419NC new construction bracket
      JBL-MTC-419MR mud-ring construction bracket
      JBL-MTC-48TRX4 tile rail for 4' x 4' ceiling tiles
      ColorStock grille is White (RAL9003), paintable
      Net Weight (ea)8.72 kg (19.22 lbs)
      Shipping Weight (pair)25.02 kg (55.16 lbs)
      SKU NumbersJBL-C440CS/T
    Technical specification
    • Unique ref.control-440cs-t-8-ceiling-subwoofer
    • Product familyInstalled Sound
    • Product groupCeiling Speakers
    • TypeObject (single object)
    • Date of publishing2025-11-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit