Publish your products
VLA-C125S Dual 15" Subwoofer with  Differential Drive®
VLA-C125S Dual 15" Subwoofer with  Differential Drive®
VLA-C125S Dual 15" Subwoofer with  Differential Drive®
VLA-C125S Dual 15" Subwoofer with  Differential Drive®
VLA-C125S Dual 15" Subwoofer with  Differential Drive®

    VLA-C125S Dual 15" Subwoofer with Differential Drive®

    Dual 15" Subwoofer with Differential Drive®
    The VLA-C125S uses JBL proven technology components, featuring dual 15” Differential Drive® transducers.

    Enclosures feature multi-layer reinforced fiberglass and steel end-panels. Grilles are zinc plated, powder coated 14-gauge perforated steel with an acoustically transparent black grill cloth backing, a hydrophobic mesh underlayer, and a waterproof rail system. 

    The rigging system is inherent to the design of the system. Inter-box angles are selected when the array is assembled. Other accessories include a rigging frame, pull-back bar, and a cardioid kit.

    FEATURES

    • Compact line array module optimized for permanent install applications
    • Advanced technology component transducers for low weight and high output
    • Outdoor IP55 rated enclosure for protection from dust and water
    • Comprehensive rigging points for creating a line array configuration
    • Fiberglass box construction and weatherized components
    • Dual 15” transducers

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Frequency Range (-10 dB) 52 Hz – 210 Hz
      Frequency Response (±3 dB) 62 Hz – 123 kHz
      System Power Rating 1600 W Continuous Pink Noise (6400 W peak), 2 hrs
      800 W Continuous Pink Noise (3200W peak), 100 hrs
      Maximum Input Voltage 80 V Rms (2 hrs), 160 V peak
      Maximum SPL (1m) 127 dB Cont. Ave (2 hrs), 133 dB Peak
      Sensitivity 98 dB (52 Hz – 210 Hz, 2.83V)
      Impedance 4Ω, 3.0Ω min @ 195 Hz
      Amplifiers Crown DCi Family with DSP on-board
      Recommended Crown DCi 2 | 2400N 
      Crown DCi 4 | 2400N
      Low Frequency Driver 2 x 2275H, 304 mm (15 in) diameter , each with two 76 mm (3 in) diameter voice coils, Neodymium Differential Drive®, Direct Cooled™
      Enclosure Material Fiberglass shell, gelcoat finish, with 18 mm Birch plywood internal bracing.
      Grille Powder coated 14 gauge hex-perforated steel with zinc under-coating, backed with acoustically transparent cloth and hydrophobic screen.
      Inter-Enclosure Angles VLA-C125S to VLA-C125S: 0° using VLA-C125S Bracket Plate (included with VLA-C125S)

      VLA-C265 below VLA-C125S Subwoofer (VLA-C265 cannot be connected above C125S): 0°, 5° using VLA-C125S Bracket Plate (included with VLA-C125S)

      VLA-C2100 below VLA-C125S Subwoofer (VLA-C2100 cannot be connected above C125S): 0°, 7.5° using VLA-C125S Bracket Plate (included with VLA-C125S)
      Environmental IP-55 rating per IEC529 (dust protected and protected against jets of water).
      Terminals CE-compliant covered barrier strip terminals. Barrier terminals accept up to 5.2 sq mm (10 AWG) wire or max width 9mm (0.375 in) spade lugs. Touch-proof covers. Full set of terminals on back panel, plus optional-use inter-cabinet connection terminals located on top and bottom panels of cabinet.
      Colors -GR: Gray (similar to Pantone 428C), -BK: Black
      Dimensions (H x W x D) 508 x 848 x 634 mm (20.0 x 33.4 x 24.9 in)
      Net Weight (ea) 56.7 kg (125 lbs)
      Shipping Weight (ea) 62.6 kg (138 lbs)
      Included Accessories 2 x VLA-C125S Bracket Plates 
      8 pcs. M10 x 35 mm stainless steel bolts (1.5mm pitch, 6 mm hex-drive) for attaching Bracket Plates 
      2 pcs. Plastic Trim Cover Panels for Bracket Plates, each attaches via 
      4 pcs (8 total) 3-32 x ½” trusshead, phillips-drive, stainless steel bolts.
      Optional Accessories VLA-C-SB Suspension Bar Kit -- For top & bottom of the array, includes 2 identical Suspension Bars (for top/bottom), 4 pcs ¾-inch Class 2 Screw Pin Shackles (must use 2 Shackles for each Suspension Bar, located at end channels, not in the center).

      VLA-C125S-ACC kit – For adding terminal cup to front to allow easy and neat cardioid subwoofer wiring. 

      VLA-C-ACC kit – For adding front baffle terminals for cardioid subwoofer configuration.

    Technical specification
    • Unique ref.VLA-C125S-Dual-15-Subwoofer-with-Differential-Drive
    • Product familyInstalled Sound
    • Product groupLine Array Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit