This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Skötbord Björk 100

Unique ref.: bjork100
Brand: Jeltec
Product family: Changing stations
Product group: Björk
Width (mm): 1000
Height (mm): 900
Depth (mm): 800
Date of publishing: 2016-10-17
Edition number: 1
Type: Object (single object)
Download (7)
Skötbord Björk 100 is part of a series of changing tables with a lovely wood finish and a fixed working height (90cm). The changing table is equipped with 6 wire baskets (suitable for nappy storage) a phthalate-free mattress and high rims. To avoid having to lift children, you can supplement the changing table with the changing table steps, Trappan, or the traditional changing table steps, Stegen. These tables are available in birch or white laminate.


Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 47

BIMobject Category: Furniture - Other
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Åland Islands
  • Denmark
  • Finland
  • Germany
  • Iceland
  • Norway
  • Sweden
  • United Kingdom

BIMobject®