This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Dubbel - Bjork 120H & Skötbord Lyfta

Unique ref.: bjork120H-Lyfta
Brand: Jeltec
Product family: Changing stations
Product group: Björk
Depth (mm): 800
Date of publishing: 2016-10-17
Edition number: 1
Type: Object (single object)
Download (7)
With the combination of Skötbord Lyfta and Skötbord Björk 120 with sink, you get a workspace that is height adjustable (30-110cm) and a workspace that has a fixed working height (90cm). These tables are equipped with phthalate-free mattresses and high rims. The changing table with washing area includes a mixer tap with pull-out shower and drainage components. To save lifting Skötbord Björk can be supplemented by steps (Trappan) or Stegen.


Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 107

BIMobject Category: Furniture - Other
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Åland Islands
  • Denmark
  • Finland
  • Germany
  • Iceland
  • Norway
  • Sweden
  • United Kingdom

BIMobject®