This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

SKYMARK CSV Water-Cooled Self-Contained Units, C-Series Vertical

Unique ref.: sky_csv
Brand: Johnson Controls, Inc
Product family: Packaged - Indoor - Self Contained Equipment
Product group: Self Contained Units
Date of publishing: 2020-11-06
Edition number: 1
Type: Object (single object)
Download (2)

High performance designs accommodate the increased installation requirements of today’s market.

The C-Series Water-Cooled Self-Contained Units from Johnson Controls offer a complete line of unit options for indoor installation in high- and low-rise commercial building applications. Each one features high efficiency, quality engineering and dependable operation. Johnson Controls’ compact, low-profile indoor design protects against potential vandalism, weathering and eliminates the need for any unsightly exterior equipment. Floor-byfloor installation provides independent zone and temperature control, eliminating many of the complications encountered with rooftop equipment. Renovation and restoration projects are simplified where roof load, cooling tower, and construction restrictions can present installation problems.

PRODUCT FEATURES

  • Ideal for tenant change/renovation 
  • Protected from extreme weather conditions and vandalism
  • Convenient access to all parts and service needs
  • Allows independent metering/temperature control
  • Compact, free-standing for increased rentable space
  • Static capability to suit various installation requirements using centrifugal blowers and adjustable pulley


Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: HVAC - Air Conditioning

BIMobject®