Publish your products
GP85/50R Roomdivider Gas Fireplace
GP85/50R Roomdivider Gas Fireplace
GP85/50R Roomdivider Gas Fireplace
GP85/50R Roomdivider Gas Fireplace

    GP85/50R Roomdivider Gas Fireplace

    Kalfire GP85/50R
    The Kalfire GP85/50R is a closed gas fireplace with the patented Prestige burner, designed to combine timeless elegance with advanced technology. Regardless of the size or style of the room, this model integrates seamlessly and enriches the atmosphere of any interior.

    Design & Interior
    As a room divider model, the GP85/50R offers optimal visibility of the flames from multiple angles, making it the perfect natural partition in open spaces. The design allows you to enjoy the fire from both sides, creating an inviting and atmospheric focal point. The interior can be customized with options such as a flat finish, black ceramic glass, or a design variant. Mounting trims provide additional flexibility to adapt the installation depth to your project’s needs.

    Burner Technology
    At the heart of the GP85/50R is the patented Prestige burner, which is integrated directly within highly realistic ceramic logs stacked in a pyramid. This advanced burner produces high, blazing flames that leap directly from the logs, giving an unparalleled impression of a real wood fire while maintaining efficiency.

    Model Type
    Room divider model
    The GP85/50R is ideal for open-plan spaces, where it can serve as a natural partition between different living areas. It combines functionality with striking design, offering a fire view that enhances the ambience from every angle.

    Features & Options
    - Hybrid function (LED glow bed for added ambience)
    - Natural Spark Generator (NSG) for real sparks above the flames
    - iMatch remote and smartphone app operation
    - Integration with home automation systems

    Experience
    The Kalfire GP85/50R creates a stunning centrepiece with its immersive flame view and versatile design options. Whether installed within a partition wall or as a freestanding divider, it brings warmth, style, and atmosphere to any space, ensuring a truly unique fire experience.

    Specification
    • Product options:

      • Hybrid function
      • Natural Spark Generator
      • iMatch interface
      • Domotica (home automation)

      Product information:

      • Prestige burner
      • iMatch remote
      • Interior options
      • Mounting trim options
      • CE Certified
      • Energy efficiency class: A

      Interior:

      • Flat
      • Black ceramic glass
      • Design
    Technical specification
    • Unique ref.gp85-50r-gas-fire
    • Product familyGas fireplace
    • Product groupRoomdivider fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1109
    • Width (mm)1289
    • Depth (mm)555
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City