Publish your products
KESSEL-Grease separator EasyClean free NS 2, Direct, SonicControl

KESSEL-Grease separator EasyClean free NS 2, Direct, SonicControl

KESSEL-Grease Separator EasyClean free Direct NS 2 with SonicControl Tank Manufactured from virgin, non-recycled polyethylene, for free standing installation in frost protected areas, with integrated sludge trap, sloped interior base improves cleaning and reduces disposal time, inlet flow calming system and outlet flow regulation device, inlet and outlet interchangeable, slanted twin access covers with quick release odour tight snap closures, 75 mm OD PN 10 pressure disposal pipe, with integrated fork lift grips at base of separator, low weight - compact design, 100 % corrosion free polyethylene body construction (20 year warranty). Disposal System Direct version with factory installed pressure pipe suction outlet - requires disposal truck with vacuum system for separator disposal, disposal is completely odour free. •Delivery: System completely assembled. •Accessories: Sampling chamber, inspection window, refill inlet, retrofitting up to Auto Mix & Pump possible page 331 – 334; lifting stations see chapter "3" Technical note page 330 • Certification number: Nr.Z-54.1-474 • Size: NS 2 • Sludge trap capacity: 200 liter • Total separator capacity: 400 liter • Grease storage capacity: 100 liter • Inlet / Outlet: DN 100 (DA 110 mm) • Weight: approx. 69 kg • Dimensions: • Length: 1500 mm • Width: 680 mm • Height: 1435 mm • Inlet height h2: 1055 mm • Outlet height h1: 985 mm • Set up dimensions: • Length: 1735 mm • Width: 680 mm • Height: 1435 mm • Warranty on polyethylene material : 20 years • Delivered: Completely assembled. KESSEL - 'SonicControl' level sensing system with ultra sonic sensor for grease separators. Accurate monitoring and data transfer of fluid levels. 230V - 50 Hz power connection. With battery back up, connection for remote speaker, cable length 10 meters (extendable on-site to 60 meters). Installation set with easy assembly and maintenance. For use on above ground or below ground separators.. Control unit with optical and audible alarm with potential free contact. Electronic log book with 12 month capacity. Data transfer by telemetry. • Operating voltage: 230 V ~ 50 Hz • Protection class: IP 54 • Plug assembly: Schuko style 2 pin plug • Cable length: 10 meters (extendable on-site to 60 meters) •Accessories: remote speaker, Article # 20162 Delivered: completely assembled Cable length 10 meters (extendable on-site to 60 meters)
Specification
  • • Coverage features • Cover type: lid • Cover material: plastic • Cover color: purple • Tightness: odor-tight • Locking: quick release fastener • Dimensions • Installation surface length: 1,735 mm • Installation surface width: 706 mm • Installation surface height: 1,435 mm • Insertion length: 1,500 mm • Loading dimension, width: 680 mm • Installation height: 1,435 mm • Waste water content • Separator capacity: 400 l • Total volume: 600 l • Sludge catcher volume: 200 l • Storage amount of fat: 100 l • general characteristics • Material: PE • Standard: EN 1825: 2004, DIN 4040-100 • execution • Disposal type: manual • Disposal facility: disposal connection • Disposal variant: Direct • Filling device according to DIN 1988: no • Nominal size (NS): 2 • Sight glass: no • Shredder mix system: no • SonicControl: yes • container • Outlet nominal diameter (DA): 110 • Outlet nominal diameter (DN): 100 • Distance from pipe bottom inlet to tank bottom: 1,055 mm • Distance pipe bottom outlet to tank bottom: 985 mm • Inlet / outlet connection: PE-HD pipes according to DIN 19537, HT pipes according to DIN 19560, PP or AS • Pressure outlet (DA): 75 mm • Pressure outlet (DN): 65 mm • Nominal pressure (PN): 10 • Inlet nominal diameter (DA): 110 mm • Inlet nominal diameter (DN): 100 mm • control • Switching device: no • Other features • Delivery condition: ready for installation (connecting parts must be connected on site) • CE marking: yes • Installation situation: free installation • External monitoring: TÜV Rheinland type tested and monitored • Gross weight: 124.5 kg • Net weight: 94.5 kg • Scope of •Delivery: Storz-B coupling R 2 1/2 "for suction truck connection
Technical specification
  • Unique ref.93002-02-D
  • Product familyDirect (Grease separator EN 1825 free)
  • Product groupSeparation technology - Standard products
  • TypeObject (single object)
  • Date of publishing2021-03-19
  • Edition number1
  • Height (mm)1435
  • Width (mm)680
  • Depth (mm)1500
Related
  • Material mainPolyethylene
  • Material secondaryPlastic
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)69
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit