Publish your products
Katalyst 8" Round Rainhead

Katalyst 8" Round Rainhead

This contemporary-style rainhead features innovative Katalyst® air-induction technology, which efficiently mixes air and water to produce large water droplets and deliver a powerful, throroughly drenching overhead shower experience.
Specification
  • 1.0 bar Coordinates with products from the Purist/Stillness brassware/accessories line Required items: 300mm ceiling arm E10043-CP or Wall arm 1190093-CP WRAS approved
Technical specification
  • Unique ref.KATALYST8ROUNDRAINHEAD
  • TypeObject (single object)
  • Date of publishing2020-03-17
  • Edition number1
  • Height (mm)70
  • Width (mm)203
Related
  • Material mainBrass
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Kg)1.95
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit