Publish your products
K-22068-WB Graze® Kitchen sink faucet with KOHLER® Konnect™ and voice-activated technology
Kohler

K-22068-WB Graze® Kitchen sink faucet with KOHLER® Konnect™ and voice-activated technology

Turn my faucet on. Pour two cups. The Graze smart faucet with voice-activated technology dispenses measured amounts of water at your spoken command. Just say the words to turn the water on, fill containers to a preset level or dispense a specific quantity. In addition to voice control, this touchless faucet includes a motion sensor that turns water on and off with a wave of your hand. Graze provides three sprays to make daily kitchen tasks easier. The faucet works with the KOHLER Konnect app so you can monitor water usage and be notified of unusual flow.

FEATURES

  • Touchless on/off with a wave of your hand or an object such as a pan.
  • Response® technology uses a state-of-the-art motion sensor for reliable touchless activation.
  • LED light indicates Response® is ready to use.
  • AC-powered operation—no batteries to replace.
  • Voice control allows hands-free activation to turn the faucet on or off, pour specific amounts and fill preset measurements.*
  • KOHLER Konnect™ pairs with Amazon Alexa, Google Home and Apple Home Kit.**
  • Innovative sensor monitors water usage and displays that information on the KOHLER Konnect™ app.
  • Notification can be sent to your mobile device when unusual flow of water is detected.***
  • 2.4 GHz password-protected Wi-Fi connection is required.
  • Three-function pull-down sprayhead with touch-control allows you to switch between stream, Sweep® spray and BerrySoft® spray.
  • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean.
  • Unique three-function sprayhead allows you to tackle tasks such as cleaning, rinsing and filling with Sweep® Spray, BerrySoft® spray, and aerated stream.
  • DockNetik® magnetic docking system securely locks the sprayhead into place when not in use.
  • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use.
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
  • Single lever handle makes adjusting water temperature easy.
  • High-arch swing spout offers vertical clearance for tall cookware and pitchers.
  • High-temperature limit setting for added safety.
  • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
  • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar).
  • KOHLER® ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.

Material

  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Single-hole installation (3-hole escutcheon sold separately).
  • Flexible supply lines simplify installation.
  • *When dispensing measured amounts, minimum of 8 oz. is required; accuracy may vary depending on water pressure and flow rate.
  • **Siri is limited to on/off control. To control this HomeKit-enabled accessory, iOS 11.2 or later is recommended. HomeKit™ is a trademark of Apple Inc.
  • ***Notification through the KOHLER Konnect™ app can advise you when water flow is detected beyond the flow sensor greater than 0.5 gpm for 3 seconds. (Not to be relied upon for water leak detection.)
  • Google, Google Home and Google Play are trademarks of Google LLC.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-22068-WB
  • Product familyFaucets
  • Product groupGraze®
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)17.81
  • Width (inches)3
  • Depth (inches)10.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States