Publish your products
K-2604 Tresham® 24" vanity
Kohler

K-2604 Tresham® 24" vanity

The Tresham vanity brings elegance and style to your bath or powder room. Its simple Shaker-style design features a double-paneled door for attractive and convenient storage. Pair with a coordinating Tresham integrated sink and Tresham pull-out bridge or storage case for a complete vanity with plenty of space for bath supplies.

FEATURES

  • Finishes resist moisture, scratches, and stains.
  • Three-way adjustable slow-close door hinges with 100-degree opening capability for easy cabinet access.
  • Includes decorative cabinet hardware.
  • Combines with the K-2979 Tresham integrated sink (sold separately) for a complete vanity.
  • Coordinates with the K-2684 Tresham tall storage tower and K-2607 Tresham pull-out bridge (sold separately, only available in Woodland (-F69) finish).
  • Coordinates with other products in the Tresham collection.

Material

  • Solid wood and veneers.

Notice to California Customers

  • WARNING: Drilling, sawing, sanding or machining wood products can expose you to wood dust, a substance known to the State of California to cause cancer. Avoid inhaling wood dust or use a dust mask or other safeguards for personal protection. For more information go to www.P65Warnings.ca.gov/wood

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-2604
  • Product familyFurniture
  • Product groupTresham®
  • TypeObject (single object)
  • Date of publishing2011-06-22
  • Edition number1
  • Height (inches)32.5
  • Width (inches)23.75
  • Depth (inches)18.25
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States