Publish your products
Jabot™ Three-light sconce
Jabot™ Three-light sconce
    Kohler

    Jabot™ Three-light sconce

    The Jabot lighting collection celebrates the simple, arresting beauty of repetitive design. A trend-forward compilation of elevated, modern forms, each Jabot contoured shade uniquely surrounds a single bulb. Available in rich finishes to engage the eye and captivate the senses.

    Features

    • Contoured metal shade uniquely surrounds a single bulb
    • Contemporary design will make a statement in any room
    • Requires bulbs with medium (E26) base; type G25 frosted bulbs recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Manufactured with quality materials and complemented with a meticulous finishing process
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • Wall-mount

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-31784-SC03
    • Product familyLighting Fixture
    • Product groupJabot™
    • TypeObject (single object)
    • Date of publishing2023-07-05
    • Edition number1
    • Height (inches)7
    • Width (inches)6.77
    • Depth (inches)19.54
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States