Publish your products
K-14410-3 Purist® Widespread bathroom sink faucet with low cross handles and low spout
K-14410-3 Purist® Widespread bathroom sink faucet with low cross handles and low spout
    Kohler

    K-14410-3 Purist® Widespread bathroom sink faucet with low cross handles and low spout

    Combining architectural forms with sensual design lines, Purist faucets and accessories bring a touch of modern elegance to your bathroom. This sink faucet exemplifies the Purist collection's understated style, with its low spout and cross handles. Easy-to-install and leak-free UltraGlide™ valves provide reliable performance and durability. And the spout features laminar flow, which helps conserve water while preventing splashing.

    • FEATURES
    • Metal construction.
    • Brass valve bodies.
    • Cross handles.
    • 5'' (127 mm) spout reach.
    • Pop-up drain with lift rod and tailpiece.
    • For 8'' (203 mm) or 16'' (406 mm) centers.
    • Reversible quarter-turn washerless ceramic disc valves.
    • Lower flow aerator options are available. (Please refer to the Kohler Price Book).
    • 1.2 gal/min (4.5 l/min) maximum flow rate [max at 60 psi (4.14 bar)].
    • Water Conservation & Rebates
    • WaterSense-labeled faucets use at least 30 percent less water than standard 2.2-gpm faucets while still meeting strict performance guidelines.

    Get in contact with Kohler

    Specification
    • Product dimensions:

      L 5", H 3-15/16"W 8"

    Technical specification
    • Unique ref.kohler-K-14410-3
    • Product familySink Faucets
    • Product groupPurist®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit