Publish your products
K-1897 Large shower basket
Kohler

K-1897 Large shower basket

Organize your shower space with this large corner basket. Constructed of stainless steel, this basket mounts securely to the wall, offering a convenient place to store bath items.

Features

  • Durable stainless-steel construction.
  • KOHLER finishes resist corrosion and tarnish.

Installation

  • Designed for corner installation.
  • Mounting hardware included.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 8-1/8", Height 3", Width 8-1/8"

Technical specification
  • Unique ref.kohler-K-1897
  • Product familyShower Baskets
  • Product groupBaskets
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Other
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit