Publish your products
Brazn™ 66" x 35" freestanding bath
Brazn™ 66" x 35" freestanding bath
Brazn™ 66" x 35" freestanding bath
    Kohler

    Brazn™ 66" x 35" freestanding bath

    Every shape is a statement. The Brazn collection is unadorned and refined to an essence. It proclaims itself the relentless pursuit of simplicity. Purposeful in every detail. Bold in any space.

    Features

    • Freestanding design creates a striking focal point in your bathing area.
    • 18" (457 mm) depth offers a deep soaking experience.
    • Integral lumbar support.
    • Slotted overflow allows for deep soaking.
    • Center toe-tap drain color-matched to the bath.

    Material

    • Acrylic.

    Installation

    • Freestanding.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-21388
    • Product familyBathtubs
    • Product groupBrazn™
    • TypeObject (single object)
    • Date of publishing2022-07-04
    • Edition number1
    • Height (inches)24.18
    • Width (inches)65.86
    • Depth (inches)34.92
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit