Publish your products
Parallel® Tall single-handle bathroom sink faucet, 0.5 gpm
Parallel® Tall single-handle bathroom sink faucet, 0.5 gpm
    Kohler

    Parallel® Tall single-handle bathroom sink faucet, 0.5 gpm

    The Parallel collection is the epitome of understated chic — by combining circular shapes within the square design, the balanced versatility of this collection allows it to blend in or stand out depending on your surrounding décor.

    Features

    • A single handle controls both on/off activation and temperature setting
    • 8" (203 mm) spout height
    • 5-3/8" (137 mm) spout reach
    • 0.5 gpm (1.9 lpm) maximum flow rate at 60 psi (4.14 bar)
    • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
    • Includes pop-up drain with lift rod and 1-1/4" (32 mm) tailpiece
    • Ideal for vessel sink applications
    • Coordinates with other products in the Parallel collection

    Material

    • Premium metal construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • Single hole
    • Preattached flexible supply lines simplify installation

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-23475-4N
    • Product familyFaucets
    • Product groupParallel®
    • TypeObject (single object)
    • Date of publishing2024-01-03
    • Edition number1
    • Height (inches)10.24
    • Width (inches)1.89
    • Depth (inches)5.36
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit