Publish your products
Parallel® Single-function showerhead, 2.5 gpm
Kohler

Parallel® Single-function showerhead, 2.5 gpm

The Parallel collection is the epitome of understated chic — by combining circular shapes within the square design, the balanced versatility of this collection allows it to blend in or stand out depending on your surrounding décor.

Features

  • Single-function showerhead with 48 nozzle 5" (127 mm) diameter sprayface
  • Optimized sprayface for maximum performance
  • 2.5 gpm (9.5 lpm) maximum flow rate at 45 psi (3.1 bar)
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup and maximizes spray performance
  • Coordinates with other products in the Parallel collection

Technology

  • Katalyst® air-induction technology infuses water with air, creating bigger drops for a more powerful spray

Material

  • Premium material construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • 1/2 -14 NPT connection
  • Shower arm and flange sold separately
  • Wall-mount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-24805
  • Product familyShowerhead
  • Product groupParallel®
  • TypeObject (single object)
  • Date of publishing2024-01-03
  • Edition number1
  • Height (inches)3.13
  • Width (inches)5
  • Depth (inches)5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit