Publish your products
K-301-K 3/4" ceramic high-flow valve system
Kohler

K-301-K 3/4" ceramic high-flow valve system

This 3/4-inch ceramic valve works behind the scenes to give you optimal performance from your faucet. It features brass construction for durability and long-lasting ceramic valves that offer a lifetime of smoothly functioning water flow.

FEATURES

  • High-flow valve ensures optimal water flow performance.
  • Quarter-turn ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • 25.0 to 30.0 gpm (gallons per minute) flow rate.
  • For use with bath- or deck-mount faucets.
  • Requires valve trim (sold separately).

Material

  • Brass valve bodies.

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-301-K
  • Product familyValves
  • Product groupHigh-flow
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)2.5
  • Width (inches)8
  • Depth (inches)7.46
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_93
  • Uniclass 2015 DescriptionValve accessories
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit