Publish your products
K-3823-4 Vault™ 33" x 22" x 9-5/16" Top-mount/undermount large/medium double-bowl kitchen sink with 4 faucet holes
K-3823-4 Vault™ 33" x 22" x 9-5/16" Top-mount/undermount large/medium double-bowl kitchen sink with 4 faucet holes
K-3823-4 Vault™ 33" x 22" x 9-5/16" Top-mount/undermount large/medium double-bowl kitchen sink with 4 faucet holes
    Kohler

    K-3823-4 Vault™ 33" x 22" x 9-5/16" Top-mount/undermount large/medium double-bowl kitchen sink with 4 faucet holes

    The distinctive, modern design of the Vault dual-mount sink lends a contemporary vibe to your kitchen. Handcrafted from durable stainless steel, the large/medium bowls allow you to keep clean and dirty dishes separate while offering plenty of room for oversize pots and pans. The sink features tightly angled corners to maximize basin space and a sloped bottom that helps with draining and cleanup. A slightly lowered divide in between the basins helps prevent water from flowing into the countertop.

    Features

    • 36-inch minimum base cabinet width.
    • Large/medium bowls.
    • 9-inch depth.
    • Three faucet holes with one accessory hole to the right.
    • Includes installation hardware and bottom sink rack.
    • SilentShield® sound-absorption technology offers quieter performance.

    Material

    • Handcrafted from 18-gauge stainless steel.

    Installation

    • Top-mount or under-mount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-3823-4
    • Product familySinks
    • Product groupVault™
    • TypeObject (single object)
    • Date of publishing2011-06-21
    • Edition number1
    • Height (inches)9.31
    • Width (inches)22
    • Depth (inches)33
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit