Publish your products
K-45409-G Memoirs® 1.75 gpm single-function showerhead with Katalyst(R) air-induction technology
Kohler

K-45409-G Memoirs® 1.75 gpm single-function showerhead with Katalyst(R) air-induction technology

This Memoirs single-function showerhead brings substantial water savings to your bathroom with a 1.75 gpm flow rate, combined with Katalyst technology for a completely indulgent showering experience. With a new nozzle pattern, internal waterway design, and air-induction system, this technology maximizes every water drop and creates a richer, more intense flow of water that heightens the shower's sensory experience. By infusing two liters of air per minute, Katalyst delivers a powerful, voluptuous spray that clings to the body with larger, fuller water drops.

FEATURES

  • Katalyst™ Spray Technology with air induction ball joint (patent pending).
  • Optimized sprayface for maximum performance.
  • MasterClean™ spray nozzles prohibit mineral build-up for easy cleaning.
  • 1/2" -14 NPT connection.
  • Single-function showerhead with Katalyst™ Spray Technology.
  • 5-1/2"(140 mm) diameter sprayface.
  • 1.75 gal/min (6.6 l/min) maximum flow rate.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-45409-G
  • Product familyShowers
  • Product groupMemoirs®
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)5.5
  • Width (inches)5.5
  • Depth (inches)4.68
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit