Publish your products
K-6369 Sunstruck® 65-1/2" x 35-1/2" oval freestanding bath with fluted shroud and center drain
K-6369 Sunstruck® 65-1/2" x 35-1/2" oval freestanding bath with fluted shroud and center drain
K-6369 Sunstruck® 65-1/2" x 35-1/2" oval freestanding bath with fluted shroud and center drain
K-6369 Sunstruck® 65-1/2" x 35-1/2" oval freestanding bath with fluted shroud and center drain
    Kohler

    K-6369 Sunstruck® 65-1/2" x 35-1/2" oval freestanding bath with fluted shroud and center drain

    Surround yourself with tranquility and comfort in the Sunstruck freestanding bath. Combining luxury with practicality, the oval, ergonomic design conforms to and supports your body as you stretch out and enjoy a deep, relaxing soak. With its gracefully shaped lines and fluted shroud, this versatile bath complements a wide range of bathroom styles and offers easy three-step installation.

    FEATURES
    • Freestanding design creates a striking focal point in your bathing area.
    • Oval-shaped basin offers a graceful and spacious bathing experience.
    • Sloped lumbar support on both ends.
    • 16-inch bathing depth offers a deep soaking experience.
    • Wide deck along one side simplifies installation and provides support for getting in and out of bath.
    • Fluted shroud.
    • Textured bottom surface.
    • Center drain.
    Material
    • Acrylic
    Installation
    • Freestanding
    Additional Hydrotherapy Options
    • Soaking Bath - K-6369-0
    • Soaking Bath + Bask heated surface - K-6369-W1
    • BubbleMassage air bath - K-1967-G
    • BubbleMassage air bath + Bask heated surface - K-1967-GW
    • VibrAcoustic - K-1967-VB
    • VibrAcoustic + Bask heated surface - K-1967-VBW
    • Wireless Music Kit Accessory - K-24916-NA

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-6369
    • Product familyBathtubs
    • Product groupSunstruck™
    • TypeObject (single object)
    • Date of publishing2018-04-08
    • Edition number1
    • Height (inches)24.5
    • Width (inches)65.5
    • Depth (inches)35.5
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit