Publish your products
K-700 Vintage® 72" x 42" freestanding bath
K-700 Vintage® 72" x 42" freestanding bath
K-700 Vintage® 72" x 42" freestanding bath
    Kohler

    K-700 Vintage® 72" x 42" freestanding bath

    With its comfortable rolled rim and durable cast iron construction, the Vintage bath brings elegant traditional style to your bathroom. A slip-resistant finish provides added safety. The rich, smooth enameled interior is complemented by a White painted finish on the exterior.

    Features

    • Heritage design creates a striking focal point for your bathroom.
    • Safeguard® slip-resistant surface on bath floor.
    • Requires K-709 ceramic base or K-705 wooden base (sold separately).
    • Painted exterior to match color of bath.

    Material

    • KOHLER® enameled cast iron.
    • Painted exterior in White.

    Installation

    • Drop-in or freestanding (with required base).
    • Installation with K-709 ceramic base requires caulking in vertical base seams.

    Additional Hydrotherapy Options

    • Soaking Bath - 700-0
    • Whirlpool - 702-H2

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 72", Height 21-3/16", Width 42"


    Technical specification
    • Unique ref.kohler-K-700
    • Product familyBathing
    • Product groupVintage®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainPorcelain
    • Material secondaryPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit