Publish your products
K-7338-4 HiRise™ two-hole wall-mount bridge kitchen sink faucet with 13-7/8" gooseneck spout and lever handles
K-7338-4 HiRise™ two-hole wall-mount bridge kitchen sink faucet with 13-7/8" gooseneck spout and lever handles
K-7338-4 HiRise™ two-hole wall-mount bridge kitchen sink faucet with 13-7/8" gooseneck spout and lever handles
    Kohler

    K-7338-4 HiRise™ two-hole wall-mount bridge kitchen sink faucet with 13-7/8" gooseneck spout and lever handles

    HiRise faucets combine the concepts of vintage plumbing with the strength and beauty of stainless steel to create truly sophisticated designs. This wall-mount faucet reintroduces a classic design that suits urban lofts as well as traditional kitchens. The high clearance of this gooseneck swing spout allows you to easily fit large dishes underneath for cleaning, and the wall-mount design saves space and keeps the counter clear for prep tasks. This faucet is outfitted with easy-to-install and leak-free UltraGlide™ valves for excellent performance.


    FEATURES

    • Two quarter-turn washerless ceramic disc valves.
    • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
    • High-arch gooseneck swing spout and 360-degree spout rotation offer superior clearance for filling pots and cleaning.
    • 10-1/4" (260 mm) gooseneck swing spout reach.
    • Two lever handles offer separate control of hot and cold water.
    • Coordinates with other products in the HiRise collection.
    • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

    Material

    • Stainless-steel construction.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Wall-mount for 8'' (203 mm) centers.
    Technical specification
    • Unique ref.Kohler-K-7338-4
    • Product familyFaucets
    • Product groupHiRise™
    • TypeObject (single object)
    • Date of publishing2019-08-25
    • Edition number1
    • Height (inches)14.13
    • Width (inches)8
    • Depth (inches)10.25
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States