Publish your products
K-7605-P Pair 3/8" NPT angle supplies with stop, cross handle and annealed vertical tube
Kohler

K-7605-P Pair 3/8" NPT angle supplies with stop, cross handle and annealed vertical tube

Insist on KOHLER quality. This pair of 3/8" NPT angle supplies feature an annealed vertical tube and four-arm handle stop.

  • FEATURES
  • Brass construction.
  • Compression valves.
  • Pair of angle supplies with stop.
  • Annealed vertical tube with union connection.
  • 3/8" NPT connection with flange.
  • Four-arm handle stop.

Get in contact with Kohler

Specification
  • Product dimensions:

    L 3-5/8", H 12",

Technical specification
  • Unique ref.kohler-K-7605-P
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit