Publish your products
K-8520 MasterShower® Hotel handshower kit
Kohler

K-8520 MasterShower® Hotel handshower kit

This hotel handshower kit integrates with other MasterShower components to create a performance showering system. The kit includes a relaxing handshower, slidebar, soap dish, 60-inch metal shower hose, wall supply elbow, and a vacuum breaker. The multifunction handshower offers three sprays for a personalized experience: wide soft coverage, slow pulse massage, and soft aerated sprays.

  • FEATURES
  • Relaxing multifunction handshower offers wide soft coverage, slow pulse massage, and soft aerated spray settings.
  • Easy-grip ring offers smooth switching between spray options.
  • Flexible spray nozzles are easy to clean.
  • Includes K-8516 MasterShower slidebar kit with acrylic soap dish, adjustable mounting bracket, and 60" metal shower hose.
  • Includes K-9513 wall supply elbow and vacuum breaker.
  • 2.5 gal/min (9.5 l/min) flow rate.
  • Note: This product cannot be shipped to CA and CO.

Get in contact with Kohler

Specification
  • Product dimensions:

    L 12", H 24-11/16"W 8"

Technical specification
  • Unique ref.kohler-K-8520
  • Product familyShower Packages
  • Product groupMasterShower®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit