Publish your products
Cardale™ 24" grab bar
Kohler

Cardale™ 24" grab bar

Cardale's classic lines and elegant detailing bring traditional character to your bathroom. The Cardale 24" grab bar has a sturdy design that gives this bar a secure grip and coordinates with other products in the Cardale bathroom collection. With KOHLER®, it’s easy to find the design solution that’s right for you.

Features

  • 24" (610 mm) bar
  • 1-1/4" (32 mm) bar diameter
  • Contemporary styling matches any decor
  • Provides 500 lbs of support
  • Coordinates with other products in the Cardale collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Installation template and tools included

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R30196
  • Product familyAccessories
  • Product groupCardale™
  • TypeObject (single object)
  • Date of publishing2023-07-05
  • Edition number1
  • Height (inches)2.74
  • Width (inches)24
  • Depth (inches)2.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEC011028
  • ETIM NameGrab handle/rail disabled sanitary
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 15 17 21
  • OmniClass TitleBathtub Grab Bars

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit