Publish your products
Bloqx 4 Climbing Playground Equipment BLX4104
KOMPAN

Bloqx 4 Climbing Playground Equipment BLX4104

The iconic, geometric shaped blocks motivate climbing in teenagers and older children. With its sculptural look and professional climbing grips, BLOQX™ invites scalable climbing challenges and games to grow with. The ridges and valleys in the design allow room for socializing and exchanges. The possibility of climbing, crawling and balancing at your own speed makes the BLOQX™ a safe stage for children at different climbing levels: The creation of new climbing routes and methods with friends or individually makes for hours of thrill and climbing play. The varied grip and panel positions train muscle strength and motor skills such as cross-body coordination, proprioception and spatial awareness. These positively affect concentration skills. Thinking skills are used when figuring out routes. Social-emotional skills such as consideration are used when playing with others.
Technical specification
  • Unique ref.bloqx-4-climbing-playground-equipment-blx4104
  • Product familyClassic Freestanding Play Equipment
  • Product groupBloqx
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)118
  • Width (inches)118
  • Depth (inches)179
Related
  • Material mainPolyethylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States