Publish your products
Daisy Desk with Seats M261
KOMPAN

Daisy Desk with Seats M261

The Daisy Desk with Seats immediately attracts and welcomes infants and toddlers with its age-appropriate size and adorable floral theme. The desk provides an ergonomically correct place to work with loose parts, together with friends or caregivers. The yellow bowl is a perfect container for materials. It can be lifted and emptied, a favorite activity for young children. The Daisy Desk with Seats encourages social play: the three seats are placed to ensure eye contact. Adults can sit on the table to informally or formally guide the play. The Daisy Desk with Seats offers toddlers an opportunity to break out from the wilder action in playgrounds. This respite adds to the time they can spend in play. It gives the chance to watch and be inspired by peers in the playground, and to socialize and make friends.
Technical specification
  • Unique ref.daisy-desk-with-seats-m261
  • Product familyClassic Freestanding Play Equipment
  • Product groupMoments
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)16
  • Width (inches)51
  • Depth (inches)56
Related
  • Material mainPolyethylene
  • Material secondarySteel, Sherardized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States