Publish your products
Tree Climber Playground Equipment NRO834
KOMPAN

Tree Climber Playground Equipment NRO834

The Tree Climber is a major attraction that invites climbing. Everyone wants to climb to the top – or at least to the first horizontal net. The color coding of the net helps set new destinations, attracting children again and again. The inclined climbing in the net trains children's cross-coordination and muscles as they climb and crawl towards the top. Furthermore, the sense of space is seriously trained when climbing the heights. The nice horizontal breaks make fine destinations and points for a break. The horizontal nets furthermore invite socializing, providing a spacious place to meet. The height of the net invites risk taking in a safe framework. When the children climb they constantly challenge their sense of space. This is especially important in judging distances, for instance, on crowded streets.
Technical specification
  • Unique ref.tree-climber-playground-equipment-nro834
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)205
  • Width (inches)256
  • Depth (inches)256
Related
  • Material mainRope
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States