Publish your products
United States
English (India)
Language
Project location
Publish your products
Free sign up
Log in
koritu/products/9a06ab06-bfe3-47ac-a610-7b7246a4f2bf
Home
Categories
Electronics
Other
ハイスペック次亜塩素酸水生成装置_KHM-1
Unavailable in United States
KORITU [幸立工業]
Follow
ハイスペック次亜塩素酸水生成装置_KHM-1
This is available only in Japan.
Download
Specification
Specification
This is available only in Japan.
Technical specification
Technical specification
Unique ref.
KHM-1
Product family
次亜塩素酸水生成器
Product group
次亜塩素酸水生成器
Type
Object (single object)
Date of publishing
2020-08-31
Edition number
1
Height (mm)
418
Width (mm)
222
Depth (mm)
162
Links
Links
Product url
https://www.kouritu-inc.com/jiaennsosansui/
Related
Related
Material main
Other
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Electronics - Other
Region availability
Asia
Japan
Similar products
Tripp Lite by Eaton
1U Rack-Mount KVM Console with 19-in. LCD
Download
Comelit
1952N - CENTRALINO DI PORTINERIA AUDIO/VIDEO, SISTEMA VIP
Download
Comelit
Simplebus mini handsfree doorentrymonitor 6721W
Download
Hubbell Premise Wiring
Steel Raceway HBL4750 Series
Download
Hubbell Premise Wiring
Recessed Floor Box, 6-Gang, Cast Iron
Download
Hubbell Premise Wiring
Recessed Floor Box, 3-Service, Concrete, Cast Iron
Download