Unique ref.: | ks_quadro_e_20_2-0_dm |
---|---|
Brand: | KS-Quadro |
Product family: | calcium silicate |
Product group: | KS-Quadro / CS (calcium silicate) |
Date of publishing: | 2017-11-14 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.ks-quadro.de/de |
---|---|
Installation instructions: | http://www.ks-quadro.de/de/planung-und-bauen/ausfuehrung-verarbeitung |
COBie Product Data Sheet: | |
Product certification: | http://www.ks-quadro.de/de/ks-quadro-system/ks-quadro-e |
Technical description: | http://www.ks-quadro.de/de/ks-quadro-system/ks-quadro-e |
Instruction video: | https://youtu.be/7g1-aDzwBrU |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-in/ks-quadro/product/ks_quadro_e_20_2-0_dm
Material main: | Calcium silicate |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Building Materials - Bricks & Blocks |
---|---|
IFC classification: | Wall |
UNSPSC name: | Bricks |
UNSPSC code: | 301316 |
Uniclass 1.4 Code: | L83122 |
Uniclass 1.4 Description: | Wall units |
Uniclass 2.0 Code: | SS-25-13-50 |
Uniclass 2.0 Description: | Masonry Wall Systems |
Uniclass 2015 Code: | Ss_25_13_50 |
Uniclass 2015 Description: | Masonry wall systems |
NBS Reference Code: | 25-12-10 |
NBS Reference Description: | Brick Panel Wall Systems |
CSI MasterFormat 2014 Code: | 04 73 13 |
CSI MasterFormat 2014 Title: | Calcium Silicate Manufactured Stone Masonry |
OmniClass Number: | 23-13 35 21 13 |
OmniClass Title: | Masonry Structural Walls |
CSI UniFormat II Code: | C1010 |
CSI UniFormat II Title: | Partitions |
BIMobject®