Publish your products
STRATOS Paper towel/waste bin combination STRX602E
STRATOS Paper towel/waste bin combination STRX602E
    Archived

    STRATOS Paper towel/waste bin combination STRX602E

    Paper towel dispenser, waste bin combination for recessed mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, cylinder lock with Franke standard key, inspection windows on front, loading capacity 300 - 400 pcs. of paper depending on convolution, waste bin with approx. 22 liter capacity, integrated bag holder, includes stainless steel screws and dowels. Dimensions 328 x 1162 x 203 mm (W x H x D)
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A 
      Overall depth      203.00 mm
      Overall height      1,162.00 mm
      Overall width      328.00 mm
      Type of mounting      Recessed mounting
      Surface treatment      InoxPlus (anti fingerprint)
      Lock 1      Key-lock
      Lock 2      Key-lock
      Combination part 1      Paper towel dispenser
      Combination part 2      Waste bin
      Filling quantity 1      400.00000
      Filling quantity 1 uom      Pieces
      Filling quantity 2      22.00000
      Filling quantity 2 uom      Liter
      Type of consumable 1      Paper towel
      Surface finish      Satin finished

    Technical specification
    • Unique ref.2000057227
    • Product familyAccessories
    • Product groupCombinations
    • TypeObject (single object)
    • Date of publishing2021-07-29
    • Edition number1
    • Height (mm)1162
    • Width (mm)328
    • Depth (mm)203
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)15.65
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_52
    • Uniclass 2015 DescriptionMulti-function dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit