Publish your products
RODAN electronic hand dryer RODX310
RODAN electronic hand dryer RODX310

    RODAN electronic hand dryer RODX310

    Touch free electronic warm air hand dryer for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, infrared sensor activity for non-touch operation, sensor range adjustable from 10 to 30 cm, cable and plug not included. Connection voltage 230 V, 50 Hz Total power 2200 W Heater 2100 W Motor 100 W Motor min 2850 U/min Air volume 274 m³/h Air velocity 15.5 m/s Dimensions 314 x 215 x 163 mm (W x H x D)
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      163.00 mm
      Overall height      215.00 mm
      Overall width      314.00 mm
      Type of mounting      Wall mounting
      Type of operation      Sensor operation
      Blower output      274.00 cubic metres per hour
      Input supply voltage Hz      50.00 hertz
      Input supply voltage V      230.00 volt
      Heating power      2,100.00 watt
      Motor power      100.00 watt
      Protective system IP      IPX1
      Sound level      68.00 dB
      Total power      2,200.00 watt

    Technical specification
    • Unique ref.2000090055
    • Product familyDryers
    • Product groupHand dryers
    • TypeObject (single object)
    • Date of publishing2019-09-17
    • Edition number1
    • Height (mm)215
    • Width (mm)314
    • Depth (mm)163
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)7.2
    Classification
    • BIMobject CategorySanitary - Hand and Hair Dryers
    • Uniclass 2015 CodePr_40_70_62_37
    • Uniclass 2015 DescriptionHand driers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit