Publish your products
Power supply unit ZAQUA094
Power supply unit ZAQUA094

    Power supply unit ZAQUA094

    Power supply - A3000 open in waterproof housing for wall mounting for supplying power to AQUA 3000 open fitting, 230 V AC / 24 V DC, 12 W. With ferrules
    Specification
    • Overall depth      25.00 mm
      Overall height      43.00 mm
      Overall width      90.00 mm
      Input supply voltage V      230.00 volt
      Protective system IP      68
      Communication      No
      Output voltage      24.00 Volt
      Power switch      No
      Output voltage UOM      DC
      Maximum cable length      200.00 Meter
      Maximum output current      12.00 Watt

    Technical specification
    • Unique ref.2000102691
    • Product familyWater management
    • Product groupComplementary parts water management
    • TypeObject (single object)
    • Date of publishing2021-03-23
    • Edition number1
    • Height (mm)43
    • Width (mm)90
    • Depth (mm)25
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.28
    Classification
    • BIMobject CategorySanitary - Bathroom Installation Systems
    • Uniclass 2015 CodePr_60_70
    • Uniclass 2015 DescriptionPower supply products

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit