Publish your products
SIRIUS wash trough BS313N
SIRIUS wash trough BS313N

    SIRIUS wash trough BS313N

    SIRIUS washtrough for wall mounting, stainless steel, satin finished surface, material thickness of trough 0.8 mm / side panels 1.2 mm, side panels with integrated wall brackets, seamlessly welded, front panel with rubbing board, 70 mm lowered tap ledge, no overflow, 40 mm rear upstand, left hand waste, G 1 1/2 B plastic standpipe strainer, removable corner protection plate, includes fixings. Dimensions 750 x 354 x 500 mm (W x H x D) Bowl dimensions 670 x 314 x 390 mm (W x H x D)
    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 500.00 mm
      Overall height 354.00 mm
      Overall width 750.00 mm
      Type of mounting Wall mounting
      Bowl height 314.00 mm
      Bowl width 390.00 mm
      Bowl depth 670.00 mm
      Overflow Standpipe overflow
      Tap ledge Yes
      Waste size DN 40
      Bowl finish Satin finish
      Type of waste kit Standpipe strainer
      Spillway No
      Splash back height 40.00 mm
      Outlet size G 1 1/2 B
      Number of waste holes 1.00000
      Bowl construction Square corner
      Brushes Without brushes
      Drainer or storage No
      Grid No
      Wash riffle Yes
      Sump No
      Sump basket No
      Type of utility sink Multi purpose sink
      Sump basket No

    Technical specification
    • Unique ref.2030045753
    • Product familyUtility sinks
    • Product groupMulti purpose sinks
    • TypeObject (single object)
    • Date of publishing2020-05-12
    • Edition number1
    • Height (mm)354
    • Width (mm)750
    • Depth (mm)500
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)8.9
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_44
    • Uniclass 2015 DescriptionJanitorial sinks

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom