Publish your products
Hygiene unit for F5L single-lever mixers ACLX1001
Hygiene unit for F5L single-lever mixers ACLX1001

    Hygiene unit for F5L single-lever mixers ACLX1001

    Hygiene unit for F5L single lever mixer, projection 100 mm, for performing automatic hygiene flushing and program-controlled thermal disinfection. Function block with 2 solenoid valve cartridges and electronic control unit made of plastic for wall-mounting, for battery or mains operation, 6 V DC. Activated water hygiene flushing, fixed interval of 24 hours and saving of statistical data. With option for parameterization and communication via optional, bidirectional remote control.

    Battery compartment including battery or plug-in power supply unit must be ordered separately.

    Specification
    • Quantity 1
      Quantity uom piece
      Power supply connection 6 - 24 V DC
      Power consumption 3 Voltampere
      Protective system IP IP67
      Integral Accessories Electronic control unit
    Technical specification
    • Unique ref.2030068985
    • Product familyTaps
    • Product groupComplementary parts taps
    • TypeObject (single object)
    • Date of publishing2024-10-10
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.24
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_65_54_95_88
    • Uniclass 2015 DescriptionThermostatic mixing valves

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit