Publish your products
Thermostatic wall-mounted mixer F4ET1001
Thermostatic wall-mounted mixer F4ET1001

    Thermostatic wall-mounted mixer F4ET1001

    F4ET-Med thermostatic wall-mounted mixer as DN 15 wall-mounted mixer, for wall mounting with lockable swivelling spout, for sanitary facilities in the healthcare and nursing sector. Opto-electronically controlled, triggered by hand movement with subsequent automatic switching to body detection. Thermostat with metal handle, including lever for reduced-touch operation, and adjustable, turn-proof temperature stop. With the option of manual thermal disinfection. For connecting to hot and cold water. Control electronics, stagnation-free hygiene solenoid valve cartridge, flow rate controller 9.0 l/min, 6 V lithium battery (CR-P2) and sensor in the scald-protected safe-touch housing, polished chromium-plated brass. Decoupled from the tap housing, volume-reduced, smooth water flow from low-lead brass (lead proportion ≤ 0.2%), and without nickel coating. With thermal insulation components to reduce heat transfer from the tap housing to the cold-water line. Self-emptying spout with laminar jet controller. With adjustable and lockable connections with backflow preventers and strainers, fully covered by depth-adjustable screw rosettes. 210 mm projection. Activated water hygiene flushing 24 hours after last activation, safety switch-off for continuous reflection and saving of statistical data. With option for parametrisation and communication via optional, bidirectional remote control.
    Specification
    • With backflow preventer yes
      Compatible A3000 open no
      Default automatic hygiene flush 24h after the last activity
      Depressurised no
      With filter yes
      Adjustable flow time yes
      Functional principle electronic self-closing
      Hygiene flushing yes
      Diameter nominal DN 15
      Inlet size G 1/2 B
      Locking mechanism Top section, non-ceramic
      Material fitting brass-look
      Maximum flow time 255 Seconds
      Minimum flow pressure 1 bar
      Minimum flow time 1 Seconds
      Type of mixing with thermostat
      Number of batteries 1
      Overall depth 210 mm
      Overall width 316 mm
      Parameterization remote control
      Pop-up waste set no
      Power supply connection Battery 6 V
      Type of power supply Battery
      Protective system IP IP59K
      With rosettes/cover plate yes
      Protective shutdown yes
      Spout rotating, bottom
      Spout projection 115 mm
      Surface finish fitting chromed
      Surface treatment fitting polished
      Temperature limit yes
      Thermal disinfection manual
      With transformer/power supply no
      Type of batteries CR-P2 Lithium battery 6V
      Type of mounting wall mounting
      Type of operation sensor operation
      Type of sensor opto-electronic sensor
      Type of tap bib tap
      Volume flow rate at 3 bar 0.15 l/s
      Water connection S-connections
      Accent colour none
      Basic colour chrome-look (glossy)
    Technical specification
    • Unique ref.2030072424
    • Product familyTaps
    • Product groupElectronic taps medical
    • TypeObject (single object)
    • Date of publishing2024-10-10
    • Edition number1
    • Width (mm)316
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.45
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom