Accordion Partitions: VL Series
The Accordion VL Series is designed and manufactured to provide economical space division with a traditional (standard) vinyl or (optional) carpet finish contoured to a three-dimensional welded steel frame. Architectural features include steel rust-resistant hinges, positive stops, balanced frame support and a wrinkle prevention construction. The clear anodized structural alloy aluminum track system features a lifetime guarantee in the original installation
VL Series Product Features:
Positive stops built into the internal hinges prevent over extension of the partition causing structural stress to the frame.
The ceiling guard has a built in air release system that permits trapped air to escape thru the top of the partition when being stacked. This method of air release allows for smoother and easier operation. Sound insulating liners that extend full height on both sides are used on STC rated partitions.
VL2 - 35 STC | VL6 – 38 STC | VL8 – 40STC
VL Series Acoustic Partitions provide the most economical sound-rated solution to effective space management. The layered cover design combines two to ten layers of dissimilar materials to achieve the desired acoustical rating.
Equipped with an easy grip handle and the built-in air release system make moving and latching smooth and nearly effortless, VL Series Accordion partitions are designed to provide years of service in the most demanding environments.
Common Applications for the VL Series are: Religious Facilities, Schools, Restaurants, Auditoriums, Banquet Facilities, Corporate, and Training Facilities
Region availability
| Asia | North America | South America |
|---|---|---|
Israel | Bermuda | Brazil |
Qatar | British Virgin Islands | |
Saudi Arabia | Canada | |
United Arab Emirates | Caribbean Netherlands | |
Costa Rica | ||
Jamaica | ||
Martinique | ||
Mexico | ||
Nicaragua | ||
Panama | ||
Puerto Rico | ||
The Bahamas | ||
Turks and Caicos Islands | ||
U.S. Virgin Islands | ||
United States |