Publish your products
360° motion sensor - IP 41 - 8 m - flush ceiling-mounting - PIR technology
Legrand

360° motion sensor - IP 41 - 8 m - flush ceiling-mounting - PIR technology

3.7 out of 5 stars3.7(10 reviews)
Motion sensors for 1 circuit - motion sensors for passage areas without natural light - Automatic on/off - Manual adjustment of light level threshold and time delay via potentiometer - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • Ideal for passage areas - PIR ceiling-mounting motion sensor - 360° detection - IP41 - Range : 8 m - Recommended fixing height: 2.5 m - 3 wires with neutral - Light level threshold : 10 to 1275 lux - Adjustable time delay : 10 s to 10 min - Standby consumption : 0.75 W - Optimum distance between 2 sensors : 6 m - Fixes directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm
Technical specification
  • Unique ref.LG-048941
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
  • Height (mm)78
  • Width (mm)78
  • Depth (mm)50.5
Related
  • Material mainABS
  • Weight Net (Kg)128
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationController
  • ETIM CodeEC000138
  • ETIM NameSensor element for movement sensor
  • UNSPSC nameElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_75_50_76
  • Uniclass 2015 DescriptionSensors and detectors
  • CSI MasterFormat 2014 Code23 09 13.23
  • CSI MasterFormat 2014 TitleSensors and Transmitters
  • OmniClass Number23-27 15 21
  • OmniClass TitleBuilding Lighting Controls
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France