Publish your products
Freestanding cabinets Linkeo Legrand with single front door - width 600mm - from 1226x600mm to 2026x1000mm
Legrand

Freestanding cabinets Linkeo Legrand with single front door - width 600mm - from 1226x600mm to 2026x1000mm

This Linkeo 19 inches freestanding cabinet has a single screen-printed glass door and is finished throughout in anthracite RAL 7016. Linkeo 19 inches cabinets can be joined together and can be equipped with a plinth.
Specification
  • Capacity 24U to 42U.
    4 sides locked with key lock to ensure security.
    Metal structure provides IP20 (protected against solid objects larger than 12.5 mm in diameter) and IK08 (protected against mechanical impact with an energy of 5 joules) protection.
    Reversible single front glass door with screen printing, equipped with a locking bolt and 2 metal hinges.
    Panels with automatic equipotential connection.
Technical specification
  • Unique ref.LG-Linkeo-Freestanding-cabinets-with-single-front-door-width-600freestanding-cabinets-linkeo-legrand-with-single-front-door-width-600mm-from-1226x600mm-to-2026x1000mm
  • TypeObject (single object)
  • Date of publishing2021-11-02
  • Edition number1
  • Height (mm)2026
  • Width (mm)600
  • Depth (mm)600
Related
  • Material mainCarbon Steel
  • Material secondaryGlass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
France
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit