Publish your products
CROOC Multiplay M
CROOC Multiplay M
    Lekolar

    CROOC Multiplay M

    Activity Tower with tube slide, educational panels, spherical windows, climbing net and climbing wall. Stainless steel structure with roofs, side panels and seats made of durable HPL plate.

    Technical specification
    • Unique ref.100322
    • Product familyCrooc
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2021-11-30
    • Edition number1
    • Height (mm)3450
    • Width (mm)6270
    • Depth (mm)3670
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit