Publish your products
Wille Top track 280 cm
Wille Top track 280 cm
Wille Top track 280 cm
Wille Top track 280 cm
Wille Top track 280 cm
    Lekolar

    Wille Top track 280 cm

    With Wille rail system with wall rails and stand-alone modules, you can finally give large and small environments awaited feature, structure and aesthetics. Everything from the whole decor of the large media library, a small smart shoe shelf under the stairs.
    Technical specification
    • Unique ref.80084
    • Product familyWille
    • Product groupEntré
    • TypeObject (single object)
    • Date of publishing2018-11-27
    • Edition number1
    • Height (mm)49
    • Width (mm)2800
    • Depth (mm)10
    Related
    • Material mainMetal
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Hooks & Hangers
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 DescriptionShelves and storage units
    • CSI MasterFormat 2014 Code41 53 23
    • CSI MasterFormat 2014 TitleStorage Racks
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit