Publish your products
SolaGlide Retractable Skylight Systems
SolaGlide Retractable Skylight Systems
SolaGlide Retractable Skylight Systems
SolaGlide Retractable Skylight Systems
SolaGlide Retractable Skylight Systems
SolaGlide Retractable Skylight Systems
SolaGlide Retractable Skylight Systems
    LIBART
    Archived

    SolaGlide Retractable Skylight Systems

    SolaGlide Retractable Skylight Systems

    SolaGlide insulated retractable skylight systems represent a paradigm shift in retractable roofing. This system offers unprecedented versatility, with single-pitched projections up to 11 m and unlimited widths. Smooth motorization offers elegant retraction of the glass panels, neatly stacking them to the ridge or down to the eaves, maximizing the potential for both insulated shelter and airy openness.

    Restaurant and cafe owners, make sure your clients have the pleasure of natural lights all the time and your outdoor seating is always revenue producing, no matter what the weather throws at you. Don’t leave your customers in the dark with fabric or solid roofing!

    Solaglide system is designed to provide excellent thermal and weather insulation for all climates. Thermally-broken mullions, insulated glass panels and structurally bonded to frames with extensive weather sealant components assure you safety and comfort. Main mullions, frames, gutters are manufactured from electrostatically baked-on power painted aluminum profiles. Guarantee maintenance free operation for many years.

    With motorized operation, solaglide can be combined with Panora Windows and Doors to provide insulated enclosure with flexible options for ventilation and access.


    Specification
    • SolaGlide RRG / Insulated Retractable Skylight System

      • Ideal where design flexibility, excellent weather and thermal performance is of importance
      • Manufactured from three base models to meet site specific requirements and the end user’s needs.
        • 75% retraction opening up
        • 66% retraction opening up
        • 66% retraction opening down
      • with single-sloped projections up to 11 m, with double-sloped projections up to 22 m and unlimited widths.
      • The slope can be between 5° and 20°.
      • Hidden Drive System built into the main mullions, provides protection from the environment and eliminates unsightly chains, cables, motor and similar drive components
      • Tubular or industrial motor options
      • Thermally broken mullions eliminate surface sweating and increase energy efficiency.
      • Up to 32mm IG glazing thickness is suitable for insulated glass, enabling 1.1 Ug
      • Wall control, remote control or connection to building automation system.

      Please contact LIBART for the technical detail about Libart SolaGlide Retractable Skylight Systems.

    Technical specification
    • Unique ref.RRG
    • Product familySolaGlide Retractable Skylight Systems
    • Product groupRRG 66%
    • TypeBuilding Material
    • Date of publishing2023-08-16
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inCanada
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Skylights
    • IFC classificationRoof
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 DescriptionSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 17 00
    • OmniClass TitleSkylights
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit