Publish your products
MINI PIVOT MODULE - DOT CYLINDER
MINI PIVOT MODULE - DOT CYLINDER
    Lumenwerx

    MINI PIVOT MODULE - DOT CYLINDER

    Mini Pivot Dot Cylinders are individual mounting systems that can be used on their own as single lighting fixtures or as part of a broader design within the Mini Pivot track system.

    Specification
    • SIZE: 1 11/16" DIAMETER X 6", 9",12",18" HEIGHT

      LIGHT SOURCE: STATIC WHITE, FULL SPECTRUM

      BEAM: 20 DEG, 35 DEG, 50DEG



    Technical specification
    • Unique ref.MIPIVDTCY
    • Product familyModule
    • Product groupMini Pivot
    • TypeObject (single object)
    • Date of publishing2024-08-20
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_82
    • Uniclass 2015 DescriptionSpot lights
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit