Publish your products
Energi Savr Node DALI® Universal

Energi Savr Node DALI® Universal

The Energi Savr Node unit is a DALI-2® certified DIN-rail mounted single master application controller for use with DALI®-compliant digital addressable loads in Athena systems. It provides DALI® bus power and control for two independent DALI® buses with up to 64 DALI®-compliant, digital addressable loads on each bus.

Get in contact with Lutron Electronics

Specification
  • DALI® Single master application controller • Provides power for two buses of DALI®-compliant, digital addressable loads – 128 mA guaranteed current – 250 mA maximum supply current per bus • Supports up to 64 DALI® compliant loads on each bus, which can be addressed into 64 Lutron zones • Two DALI® buses per Energi Savr Node unit, totaling up to 128 DALI® compliant loads per module and 128 Lutron zones per Energi Savr Node • Dynamic DALI® Group Allocation automatically and intelligently assigns zones to DALI® groups to maximize dimming performance and minimize asynchronous behavior of loads within a zone • Supports DALI® Type 8 tunable-white color temperature (tc) applications - IEC 62386-209 ed.1 • DALI® type 8 loads and other DALI® extended types can be mixed on the same DALI® bus • Supports smooth, continuous fading for up to 4 hours for both color temperature* and intensity • Simultaneous control of color* and intensity with independent fade times
Technical specification
  • Unique ref.lutron-athena-qsn-2dalunv-s
  • Product familyLighting Controls
  • Product groupAthena
  • TypeObject (single object)
  • Date of publishing2021-06-25
  • Edition number1
  • Height (inches)13.25
  • Width (inches)9.25
  • Depth (inches)3.14
Related
  • Material mainMetal
Classification
  • BIMobject CategoryElectronics - Controls

Region availability

North America
Canada
United States